Solid-state Multi-functional Timers
Image
| Rated power supply voltage |
24 to 48 VAC 50/60 Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) |
|---|---|
| Control output (Type) |
One transistor output (Time-limit) |
| Operating resetting |
Time-limit operation/Self-reset |
| Connecting method |
8-pin round socket |
As of December 23, 2024
| Rated power supply voltage | 24 to 48 VAC 50/60 Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) |
|---|---|
| Allowable voltage variable range | 85 to 110% of rated voltage (90 to 110% at 12 to 48 VDC) |
| Power consumption | at output ON: Approx. 0.3 W (at 24 VDC)/at output OFF: Approx. 0.2 W (at 24 VDC) |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 18 |
| Operation mode | ON delay, Flicker OFF start, Flicker ON start, Interval, One shot output |
| Control output (Type) | One transistor output (Time-limit) |
| Control output (No-contact output) | NPN open collector 30 VDC 100 mA max., Residual voltage: 2 V max. |
| Operating resetting | Time-limit operation/Self-reset |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±0.2% FS max. ±0.2% ±10 ms in a range of 1.2 s and 3 s |
| Setting error | ±5% FS ±50 ms max. |
| Reset time | 0.1 s max. |
| Influence of voltage | ±0.2% FS max. ±0.2% ±10 ms in a range of 1.2 s and 3 s |
| Influence of temperature | ±1% FS max. (±1% ±10 ms in a range of 1.2 s and 3 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 1,000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 1,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 1 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV |
| Noise immunity | ±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Degree of protection | Panel surface: IP40 Terminals: IP00 |
| Connecting method | 8-pin round socket |
| Case color | Munsell 5Y7/1 |
| Weight | Approx. 90 g |
| Accessories | Instruction manual, Compliance information sheet |
| Applicable socket | P2CF-08/ P2CF-08-E/ PF085A/ P3G-08/ PL08/ PL08-Q/ PLE08-0 |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Terminal arrangement

As of December 23, 2024
As of December 23, 2024
Time ranges

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024