Solid-state Multi-functional Timers
Image
| Rated power supply voltage |
100 to 240 VAC 50/60 Hz 100 to 125 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) |
|---|---|
| Input signals |
Start |
| Input method |
Voltage input |
| Control output (Type) |
Time-limit: DPDT |
| Operating resetting |
Time-limit operation/Self-reset |
| Connecting method |
11-pin round socket |
As of December 23, 2024
| Rated power supply voltage | 100 to 240 VAC 50/60 Hz 100 to 125 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) |
|---|---|
| Allowable voltage variable range | 85% to 110% of rated voltage |
| Input signals | Start |
| Input method | Voltage input |
| Voltage input | High level: 85 to 264 VAC/85 to 137.5 VDC Low level: 0 to 10 VAC/0 to 10 VDC |
| Power consumption | Relay ON: Approx. 2.5 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.8 VA (at 240 VAC 60 Hz) Relay ON: Approx. 2.2 W (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.7 W (at 240 VAC 60 Hz) |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 18 |
| Operation mode | ON delay, Flicker OFF start, Flicker ON start, Signal ON/OFF delay, Signal OFF delay, Interval, Signal ON/OFF delay, One shot output |
| Control output (Type) | Time-limit: DPDT |
| Control output (Contact output) | Resistive load: 250 VAC 5 A (cosφ=1)/5 A at 30 VDC/0.15 A at 125 VDC Inductive load (Reference value): 2 A at 250 VAC (cosφ=0.4)/3 A at 30 VDC (L/R=7 ms) Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Operating resetting | Time-limit operation/Self-reset |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±0.2% FS max. ±0.2% ±10 ms in a range of 1.2 s and 3 s |
| Setting error | ±5% FS ±50 ms max. The value is ±5% FS +100 ms to -0 ms max. when the C, D, or G mode signal |
| Reset time | 0.1 s max. |
| Influence of voltage | ±0.2% FS max. ±0.2% ±10 ms in a range of 1.2 s and 3 s |
| Influence of temperature | ±1% FS max. (±1% ±10 ms in a range of 1.2 s and 3 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min Between input and control output/operation circuit: 2,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 5 kV Between current carrying terminals and exposed non-current carrying metal parts: 5 kV |
| Noise immunity | ±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h) Mechanical: 20 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | Panel surface: IP40 Terminals: IP00 |
| Connecting method | 11-pin round socket |
| Case color | Munsell 5Y7/1 |
| Weight | Approx. 90 g |
| Accessories | Instruction manual, Compliance information sheet |
| Applicable socket | P2CF-11/ P2CF-11-E/ P3GA-11/ PL11/ PL11-Q/ PLE11-0 |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Terminal arrangement

As of December 23, 2024
As of December 23, 2024
Input connections

As of December 23, 2024
As of December 23, 2024
Time ranges

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024
As of December 23, 2024
Electrical life curve

As of December 23, 2024