Solid-state Timer
Image
| Rated power supply voltage |
100/110/120 VAC 50/60 Hz |
|---|---|
| Input signals |
Reset |
| Input method |
No-voltage input |
| Control output (Type) |
Time-limit: SPDT |
| Operating resetting |
Instantaneous operation/Time-limit reset/Forced reset |
| Connecting method |
8-pin round socket |
As of December 23, 2024
| Rated power supply voltage | 100/110/120 VAC 50/60 Hz |
|---|---|
| Allowable voltage variable range | 85 to 110% of the power supply voltage |
| Input signals | Reset |
| Input method | No-voltage input |
| No-voltage input | Short-circuit (ON) impedance: 1 kΩ max. Short-circuit (ON) residual voltage: 1 V max. Open circuit impedance: 500 kΩ min. |
| Power consumption | Approx. 0.23 VA (at 120 VAC) Approx. 0.22 W (at 120 VAC) |
| Operation start voltage | 30% max. of rated supply voltage |
| Number of time ranges | 4 |
| Operation mode | Power OFF-delay |
| Control output (Type) | Time-limit: SPDT |
| Control output (Contact output) | Minimum applicable load: 100 mA at 5 VDC (failure level: P Reference value) |
| Operating resetting | Instantaneous operation/Time-limit reset/Forced reset |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±0.2% FS max. (±0.2% ±10 ms in a range of 0.6 s and 1.2 s) |
| Setting error | ±5% FS ±50 ms max. |
| Influence of voltage | ±0.2% FS max. (±0.2% ±10 ms in a range of 0.6 s and 1.2 s) |
| Influence of temperature | ±1% FS max. (±1% ±10 ms in a range of 0.6 s and 1.2 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 5 kV Between current carrying terminals and exposed non-current carrying metal parts: 5 kV |
| Noise immunity | ±1.5 kV (between power terminals) and ±600 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 980 m/s2, 3 times each in 6 directions Malfunction: 98 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1200 operations/h) Mechanical: 10 million operations min. (under no load at 1,200 operations/h) |
| Degree of protection | IP40 (panel surface) |
| Connecting method | 8-pin round socket |
| Weight | Approx. 120 g |
| Applicable socket | P2CF-08/ P2CF-08-E/ PF085A/ P3G-08/ PL08/ PL08-Q/ PLE08-0 |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Terminal arrangement

As of December 23, 2024
As of December 23, 2024
Time ranges

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024
As of December 23, 2024
Electrical life curve

As of December 23, 2024