Multi-range, Multi-mode Timer
Image
| Rated power supply voltage |
12 VDC Ripple 20% max. |
|---|---|
| Control output (Type) |
Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous)) |
| Connecting method |
Terminal blocks |
As of December 23, 2024
| Rated power supply voltage | 12 VDC Ripple 20% max. |
|---|---|
| Allowable voltage variable range | 90 to 110% of the power supply voltage |
| Power consumption | Approx. 0.9 W (at 12 VDC) |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 8 |
| Operation mode | ON delay, Flicker ON start, Interval, One shot output |
| Control output (Type) | Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous)) |
| Control output (Contact output) | Resistive load: 250 VAC 5 A (cosφ=1)/5 A at 30 VDC/0.5 A max. at 125 VDC Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Ambient temperature range | Operating: -20 to 55 ℃ (with no icing) Storage: -40 to 70 ℃ (with no icing) |
| Ambient humidity range | Operating: 25 to 85 % |
| Accuracy of operating time | ±1% FS max. (±1% ±10 ms in a range of 1.2 s) |
| Setting error | ±10% FS ±0.05 s max. |
| Influence of voltage | ±0.5% FS max. (±0.5% ±10 ms in a range of 1.2 s) |
| Influence of temperature | ±2% FS max. (±2% ±10 ms in a range of 1.2 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 1 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV |
| Noise immunity | ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP30 (Terminal Block: IP20) |
| Connecting method | Terminal blocks |
| Weight | Approx. 120 g |
| Accessories | User label |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection
As of December 23, 2024
As of December 23, 2024
Terminal arrangement
As of December 23, 2024
As of December 23, 2024
Time ranges

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024
Series