Solid-state Timer
Image
| Rated power supply voltage |
6 VDC Ripple 3% max. |
|---|---|
| Control output (Type) |
Time-limit: SPST-NO ,Time-limit: SPST-NC |
| Operating resetting |
Instantaneous operation, time-limit resetting/external resetting |
| Connecting method |
PCB terminal |
As of November 4, 2025
| Rated power supply voltage | 6 VDC Ripple 3% max. |
|---|---|
| Allowable voltage variable range | 85 to 110% of the power supply voltage |
| Power consumption | Approx. 230 mW |
| Number of time ranges | 4 |
| Operation mode | One shot output, Signal OFF delay |
| Control output (Type) | Time-limit: SPST-NO ,Time-limit: SPST-NC |
| Control output (Contact output) | Resistive load: 3 A at 250 VAC Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Operating resetting | Instantaneous operation, time-limit resetting/external resetting |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±0.5% FS max. (±0.5% ±10 ms in a range of 1 s) |
| Setting error | 0 to +30% FS max. (at 20 ℃, rated voltage) |
| Reset time | 10 ms max. |
| Influence of voltage | ±2% FS max. |
| Influence of temperature | ±5% FS max. (±5% ±10 ms in a range of 1 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between control output terminals and operating circuit: 1,500 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load at 1800 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Connecting method | PCB terminal |
| Weight | Approx. 15 g |
As of November 4, 2025
As of November 4, 2025
Outline drawing

As of November 4, 2025
As of November 4, 2025
Internal connection

As of November 4, 2025
As of November 4, 2025
Time ranges

As of November 4, 2025
As of November 4, 2025
Operating chart

As of November 4, 2025