Solid-state Timer
Image
| Rated power supply voltage |
12 VDC |
|---|---|
| Control output (Type) |
Time-limit: SPDT |
| Connecting method |
5-pin round socket |
As of December 23, 2024
| Rated power supply voltage | 12 VDC |
|---|---|
| Allowable voltage variable range | 90 to 110% of the power supply voltage |
| Power consumption | Relay ON: Approx. 0.4 W |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 4 |
| Operation mode | ON delay, Flicker OFF start, Flicker ON start, Interval |
| Control output (Type) | Time-limit: SPDT |
| Control output (Contact output) | Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±1% FS max. |
| Setting error | ±15% FS ±50 ms max. |
| Reset time | 0.1 s max. (including halfway reset) |
| Influence of voltage | ±2% FS max. |
| Influence of temperature | ±2% FS max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between operating power circuit and control output: 2,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 1 kV |
| Noise immunity | ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 980 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load at 1800 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP40 (excluding terminal section) |
| Connecting method | 5-pin round socket |
| Weight | Approx. 18 g |
| Applicable socket | P2R-057PP2RFZ-05-E |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Time ranges
As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024