Solid-state Timer
Image
| Rated power supply voltage |
24 VDC If power supply incorporates a single-phase full-wave rectifier. |
|---|---|
| Control output (Type) |
Time-limit: 4PDT |
| Operating resetting |
Time-limit operation/Self-reset |
| Connecting method |
14-pin round socket |
As of September 4, 2025
| Rated power supply voltage | 24 VDC If power supply incorporates a single-phase full-wave rectifier. |
|---|---|
| Allowable voltage variable range | 85 to 110% of the power supply voltage |
| Power consumption | Approx. 0.9 W (at 24 VDC) |
| Reset voltage | 10% min, of rated supply voltage |
| Number of time ranges | 1 |
| Operation mode | Power ON-delay |
| Control output (Type) | Time-limit: 4PDT |
| Control output (Contact output) | Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 1 mA at 1 VDC (failure level: P) |
| Operating resetting | Time-limit operation/Self-reset |
| Ambient temperature range | Operating: -10 to 50 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
| Ambient humidity range | Operating: 35 to 85 % |
| Accuracy of operating time | ±1% FS ±10 ms max. |
| Setting error | ±10% FS ±50 ms max. |
| Reset time | 0.1 s max. (including halfway reset) |
| Influence of voltage | ±2% FS ±10 ms max. |
| Influence of temperature | ±2% FS ±10 ms max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min (Terminal screw sections are not excluded) Between operating power circuit and control output: 2,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 1,500 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 1 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV |
| Noise immunity | ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 200,000 operations min. (3 A at 250 VAC, resistive load at 1800 operations/h, Room temperature) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP40 |
| Connecting method | 14-pin round socket |
| Case color | Beige |
| Weight | Approx. 50 g |
| Applicable socket | PYFZ-14/ PYFZ-14-E/ PY14/ PY14-02 |
As of September 4, 2025
As of September 4, 2025
Outline drawing

As of September 4, 2025
As of September 4, 2025
Internal connection

As of September 4, 2025
As of September 4, 2025
Time ranges

As of September 4, 2025
As of September 4, 2025
Operating chart

As of September 4, 2025
As of September 4, 2025
Electrical life curve

As of September 4, 2025