Safety Key Selector Switch
Image
| Type |
Safety Key Selector Switch |
|---|---|
| Classification |
Key drop preventive type |
| Operating portion |
Key type |
| Number of notch |
2 notches |
| Terminal |
Screw terminal (M3.5) |
As of May 21, 2026
| Type | Safety Key Selector Switch | |
|---|---|---|
| Classification | Key drop preventive type | |
| Number of notch | 2 notches | |
| Operating portion | Shape of operating portion | Key type |
| Key release position | Right side | |
| Key position of NC contact closing | Left side | |
| Load | For General load | |
| Minimum applicable load | 10 mA at 5 VDC | |
| Contact rating | Contact form | DPST-NO+SPST-NC | Rated through current | 10 A | Ratings (AC) | Resistive load (AC-12): 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 VAC Inductive load (AC-15): 10 A at 24 VAC/5 A at 110 VAC/3 A at 220 VAC/2 A at 380 VAC/1 A at 440 VAC | Ratings (DC) | Resistive load (DC-12): 10 A at 24 VDC/2 A at 110 VDC/0.6 A at 220 VDC/0.2 A at 380 VDC Inductive load (DC-13): 1.5 A at 24 VDC/0.5 A at 110 VDC/0.2 A at 220 VDC/0.1 A at 380 VDC | Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
| Terminal specifications | Screw terminal (M3.5) | |
| Permissible operating frequency | Electrical: 30 operations / 1 minute Mechanical: 30 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min Between each terminaland ground: 2500 VAC 50/60 Hz 1 min | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 250 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -20 to 70 ℃ (with no freezing or condensation) Storage: -40 to 70 ℃ | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | Front panele: IP65 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (EN60947-5-1) | |
As of May 21, 2026
As of May 21, 2026

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026