Solid-state Timer
Image
| Rated supply voltage |
100 VDC |
|---|---|
| Time range |
0.1 s to 9990 h |
| Input method |
No-voltage input (open and short-circuit) |
| Control output |
Time-limit SPDT + instantaneous SPDT |
| Display method |
LCD 3 digit |
| External connection method |
8-pin round socket |
As of November 4, 2025
| Rated supply voltage | 100 VDC |
|---|---|
| Operating voltage range | 85 to 110% of rated supply voltage |
| Power consumption | Approx. 2 W |
| Time ranges(Number of ranges) | 7 |
| Time ranges | 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h |
| Input method | No-voltage input (open and short-circuit) |
| Output modes | A: Power ON delay |
| Control output (Contact output) | Time-limit SPDT + instantaneous SPDT Resistive load: 3 A at 250 VAC Minimum applicable load: 100 mA at 5 VDC (failure level: P Reference value) |
| Reset system | Self-reset |
| Power reset | Reset time: 0.1 s max. |
| Display method | LCD 3 digit |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) |
| Ambient humidity (Operating) | 35 to 85 % |
| Accuracy of operating time | ±0.3% ±0.05 s (The values are based on the set value.) |
| Setting error | ±0.5% ±0.05 s (The values are based on the set value.) |
| Influence of voltage | ±0.3% ±0.05 s (The values are based on the set value.) |
| Influence of temperature | ±0.3% ±0.05 s (The values are based on the set value.) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 3 kV Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy | Electrical: 100,000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP40 |
| Mounting method | Flush mounting / Surface mounting |
| External connection method | 8-pin round socket |
| Applicable socket | P2CF-08, P2CF-08-E, P3G-08, PL08 |
| Accessory (sold separately) | Soft Cover: Y92A-48D Hard Cover: Y92A-48B Flush mounting adapter: Y92F-30/Y92F-70/Y92F-71 |
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025

As of November 4, 2025
As of November 4, 2025
As of November 4, 2025