Multifunction Counter (DIN 72 × 72)
Image
| Rated supply voltage |
24 VAC 50/60 Hz 12 to 24 VDC (Ripple 20 % max.) |
|---|---|
| Preset stages |
2 step |
| Digits |
6 digit |
| External connection method |
Screw terminal |
| Mounting method |
Flush mounting |
As of July 26, 2024
| Function | 1 Stage Preset Counter, 2 Stage Preset Counter, Total Preset Counter, Batch Counter, Dual Counter, Twin counter, Tachometer | |
|---|---|---|
| Preset stages | 2 step | |
| Rated supply voltage | 24 VAC 50/60 Hz 12 to 24 VDC (Ripple 20 % max.) | |
| Operating voltage range | 85 to 110% of rated power supply voltage (90 to 110% at 12 VDC) | |
| Power consumption | at 24 VAC: 8 VA max. 12 to 24 VDC: 5.3 W max. | |
| External power supply | 12 VDC (±10%) 100 mA | |
| Counter | Count range | -99999 to 999999 | Max. counting speed | 30 Hz/5 kHz (switching) (ON/OFF ratio 1:1) | Minimum input signal width | 30 Hz: 16.7 ms 5 kHz: 0.1 ms | Input mode | Increment (UP), decrement (DOWN), increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual inputs), or UP/DOWN C (quadrature inputs)), UP/DOWN D (command input), UP/DOWN E (individual inputs), UP/DOWN E (quadrature inputs)) | Output modes | N, F, C, R, K-1, P, Q, A, K-2, D, L, H | One-shot output time | 0.01 to 99.99 s | Reset system | External (Minimum input signal width: 1 ms/20 ms selectable, manual and automatic reset (internal according to C, R, P and Q mode operation) |
| Tachometer | Pulse measurement method | Periodic measurement | Max. counting speed | 30 Hz/10 kHz (switching) | Sampling period | 200 ms | Count range | 0 to 999999 | Measuring ranges | 30 Hz: 0.01 to 30.00 Hz 10 kHz: 0.01 to 5 kHz (1-input mode: 0.001 Hz to 10 kHz) | Output modes | 2-input individual measurement: Upper limit/ lower limit Except 2-input individual measurement: Upper and lower limit/ area/ upper limit/ lower limit |
| Input | Input signal | CP1, CP2, Reset 1, Reset 2, Key protect | Input method | No-voltage (NPN)/Voltage input (PNP) selectable | No-voltage input (No-contact input) | Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA) Residual voltage: 3 V max. Open circuit impedance: 100 kΩ min. | No-voltage input (Contact input) | Use a contact which can adequately switch 5 mA at 10 V. | Voltage input | Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) |
| Control output | Contact output | 2 stages of SPST-NO 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) | Solid-state output | NPN 30 VDC max., 100 mA max. Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V Leakage current 0.1 mA max. |
| Display | Display method | 7-segment backlit negative transmissive LCD | Digits | 6 digit | Character height | Count value: 13.5 mm (Red or green programmable) Set value: 9 mm (green) |
| Prescaling function | 0.001 to 99.999 | |
| Decimal point adjustment | Rightmost 3 digits | |
| Key protection | Key protect input | |
| Memory backup methods | Method: Non-volatile memory, Number of rewite: 100,000 operations min., Store data: 10 years min. | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no icing) | |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between non-continuous contacts: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between operating power circuit and input circuit: 1000 VAC 50/60 Hz 1 min Between control output, and power supply/input circuit: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV | |
| Noise immunity | Between power terminals: ±1.5 kV Between input terminals: ±600 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 294 m/s2, 3 times each in 3 axes 6 directions Malfunction: 98 m/s2, 3 times each in 3 axes 6 directions | |
| Life expectancy | Mechanical life 10 million operations min. Electrical life 100,000 operations min. (3 A at 250 VAC resistive load) | |
| Degree of protection | Case front: IP54 | |
| External connection method | Screw terminal | |
| Case color | Black (Munsell N1.5) | |
| Accessories | Mounting Bracket, Terminal Cover, Label for DIP switch settings | |
| Weight | Approx. 250 g | |
As of July 26, 2024
As of July 26, 2024

As of July 26, 2024
As of July 26, 2024

As of July 26, 2024
As of July 26, 2024
Voltage input:

As of July 26, 2024