Page top

K3HB-CNB-L2AT11 AC/DC24

Up/Down Counting Pulse Indicator

Image

Up/Down Counting Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Linear voltage output, Transistor output (NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC

Power supply voltage 24 VDC
24 VAC 50/60 Hz
Input type Pulse (NPN/voltage pulse input)
Digits 5 digit (-19999 to 99999)
Number of event input 5 point

Item list of K3HB-C

  • Ratings/Specifications
Power supply voltage24 VDC
24 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption7 W max. (At maximum load)/11 VA max. (At maximum load)
External power supply12 VDC ±10% 80 mA
Input typePulse (NPN/voltage pulse input)
Output typeJudgment output: Transistor
Comparative output: OUT1, OUT2, OUT3, OUT4, OUT5
Transfer output: Linear voltage
Pulse measurement inputFunctionF1: Individual inputs
F2: Phase differential inputs
F3: Pulse counting input
Contact input (dry contact input)30 Hz max. ON/OFF pulse width of 15 ms min.
No contact voltage pulseF1: 0 to 30 kHz ON/OFF pulse width of 16 µs min.
F2: 0 to 25 kHz ON/OFF pulse width of 20 µs min.
F3: 0 to 50 kHz ON/OFF pulse width of 9 µs min.
Voltage levelON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ
Open collectorF1: 0 to 30 kHz ON/OFF pulse width of 16 µs min.
F2: 0 to 25 kHz ON/OFF pulse width of 20 µs min.
F3: 0 to 50 kHz ON/OFF pulse width of 9 µs min.
Measurement rangeF1: ±2 gigacounts
F2: ±2 gigacounts
F3: 0 to 4 gigacounts
Event inputNumber of input5 point
Input methodNO-Voltage contact/NPN open collector
Event nameHold input
Reset input
Compensation input
Connection methodTerminal blocks
ContactON: 1 kΩ max.
OFF: 100 kΩ min.
No-contactON residual voltage: 2 V max.
OFF leakage current: 4 mA max.
Maximum applied voltage: 30 V max.DC
Leakage current: 0.1 mA max.
Judgment outputTransistor outputNPN open collector
Maximum load voltage: 24 V max.DC
Maximum load current: 50 mA max.
Leakage current: 100 µA max.
Linear outputLinear voltage 0 to 5 VDC/1 to 5 VDC/0 to 10 VDC
Allowable load impedance: 5 kΩ min.
Resolution: Approx. 10000
Output error: ±0.5% FS (1 V or less: ±0.15 V, not output for 0 or less)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character heightPV: 14.2 mm (green/red)
SV: 4.9 mm (green)
Comparative output response time1 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Linear output response time10 ms max. (time until the final analog output value is reached when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,300 VAC 1 min
Noise immunity±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistanceMalfunction: 150 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionEE-PROM (non-volatile memory) Number of rewrites: 100,000
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesWaterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual
WeightApprox. 300 g
  • Dimensions

  • Connection diagram

Terminal arrangement

  • Internal connection

Series

Up/Down Counting Pulse Indicator

K3HB-C