Page top

K3HB-SSD-ABCD1 AC100-240

Linear Sensor Indicator

Image

Linear Sensor Indicator, DC Process input, Sensor power supply (12 VDC), BCD output + transistor output (NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC

Power supply voltage 100 to 240 VAC 50/60 Hz
Input type DC voltage/DC current
Digits 5 digit (-19999 to 99999)
Number of event input 5 point

Item list of K3HB-S

  • Ratings/Specifications
Power supply voltage100 to 240 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption18 VA max. (at maximum load)
External power supply12 VDC ±10% 80 mA
Input typeDC voltage/DC current
Output typeJudgment output: Transistor
Comparative output: HH, H, PASS, L, LL
Transfer output: BCD
Current measurement inputMeasurement range0-20: 0.000 to 20.000 mA
4-20: 4.000 to 20.000 mA
Indication range0-20: -2.000 to 22.000 mA
4-20: 2.000 to 22.000 mA
AccuracyOne input: ±0.1% FS ±1 digit max.
Two inputs: ±0.2% FS ±1 digit max.
Input impedance120 Ω max.
Max. permissible input±31 mA
Voltage measurement inputMeasurement range0-5: 0.000 to 5.000 V
1-5: 1.000 to 5.000 V
5: ±5.000 V
10: ±10.000 V
Indication range0-5: -0.500 to 5.500 V
1-5: 0.500 to 5.500 V
5: ±5.500 V
10: ±11.000 V
AccuracyOne input: ±0.1% FS ±1 digit max.
Two inputs: ±0.2% FS ±1 digit max.
Input impedance1 MΩ min.
Max. permissible input±10 V (±14.5 V at ±10 V)
Event inputNumber of input5 point
Input methodNO-Voltage contact/NPN open collector
Event nameTiming input
Startup compensation timer input
Hold input
Forced-zero input
Reset input
Connection methodTerminal blocks
ContactON: 1 kΩ max.
OFF: 100 kΩ min.
No-contactON residual voltage: 2 V max. (TIMING input 3 V max.)
OFF leakage current: 4 mA max. (TIMING input 17 mA max.)
Maximum applied voltage: 30 V max.DC
Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.)
BCD inputInput signal logic: Negative
Input signal: No-voltage contact input (REQUEST/HOLD/MAX/MIN/RESET)
Input current: 10 mA
ON voltage: 1.5 V max.
OFF voltage: 3 V min.
BCD OutputOutput signal name: DATA, POLARITY, OVER, DATA VALID, RUN/HH, H, PASS, L, LL
Maximum load voltage: 24 V max.DC
Maximum load current: 10 mA (DATA, POLARITY, OVER, DATA VALID, RUN)/50 mA (HH, H, PASS, L, LL)
Leakage current: 100 µA max.
Judgment outputTransistor outputNPN open collector
Maximum load voltage: 24 V max.DC
Maximum load current: 50 mA max.
Leakage current: 100 µA max.
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character heightPV: 14.2 mm (green/red)
SV: 4.9 mm (green)
A/D conversion methodSequential comparison system
Sampling periodOne input: 0.5 ms
Two inputs: 1.0 ms
Comparative output response timeOne input (OFF→ON): 1.0 ms max.
One input (ON→OFF): 1.5 ms max.
Two inputs (OFF→ON): 2.0 ms max.
Two inputs (ON→OFF): 2.5 ms max.
(time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,300 VAC 1 min
Noise immunity±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistanceMalfunction: 150 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionEE-PROM (non-volatile memory) Number of rewrites: 100,000
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesWaterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual
WeightApprox. 300 g
  • Dimensions

  • Connection diagram

Terminal arrangement

  • Internal connection

Series

Linear Sensor Indicator

K3HB-S