Page top

K3HB-VLC-L2ET11 AC100-240

Weighing Indicator

Image

Weighing Indicator, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA

Power supply voltage 100 to 240 VAC 50/60 Hz
Input type Load dell/DC voltage
Digits 5 digit (-19999 to 99999)
Number of event input 5 point

Item list of K3HB-V

  • Ratings/Specifications
Power supply voltage100 to 240 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption18 VA max. (at maximum load)
External power supply5 VDC ±5% 100 mA
Input typeLoad dell/DC voltage
Output typeJudgment output: Transistor
Comparative output: HH, H, PASS, L, LL
Transfer output: Linear voltage
Voltage measurement inputMeasurement rangeA: 0.00 to 199.99 mV
B: 0.000 to 19.999 mV
C: ±100.00 mV
D: ±199.99 mV
AccuracyA: ±0.1% rdg ±1 digit max.
B: ±0.1% rdg ±5 digit max.
C: ±0.1% rdg ±3 digit max.
D: ±0.1% rdg ±1 digit max.
Input impedance1 MΩ min.
Allowable instantaneous input (30 s)±200 V
Load cell measurement inputMeasurement rangeA: 0.00 to 199.99 mV
B: 0.000 to 19.999 mV
C: ±100.00 mV
D: ±199.99 mV
AccuracyA: ±0.1% rdg ±1 digit max.
B: ±0.1% rdg ±5 digit max.
C: ±0.1% rdg ±3 digit max.
D: ±0.1% rdg ±1 digit max.
Input impedance1 MΩ min.
Allowable instantaneous input (30 s)±200 V
Event inputNumber of input5 point
Input methodNO-Voltage contact/NPN open collector
Event nameTiming input
Startup compensation timer input
Hold input
Forced-zero input
Reset input
Connection methodTerminal blocks
ContactON: 1 kΩ max.
OFF: 100 kΩ min.
No-contactON residual voltage: 2 V max. (TIMING input 3 V max.)
OFF leakage current: 4 mA max. (TIMING input 17 mA max.)
Maximum applied voltage: 30 V max.DC
Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.)
Judgment outputTransistor outputNPN open collector
Maximum load voltage: 24 V max.DC
Maximum load current: 50 mA max.
Leakage current: 100 µA max.
Linear outputLinear voltage 0 to 5 VDC/1 to 5 VDC/0 to 10 VDC
Allowable load impedance: 5 kΩ min.
Resolution: Approx. 10000
Output error: ±0.5% FS (1 V or less: ±0.15 V, not output for 0 or less)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character heightPV: 14.2 mm (green/red)
SV: 4.9 mm (green)
Sampling period50 times/second (20 ms)
Comparative output response time100 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Linear output response time150 ms max. (time until the final analog output value is reached when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,300 VAC 1 min
Noise immunity±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistanceMalfunction: 150 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionEE-PROM (non-volatile memory) Number of rewrites: 100,000
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesWaterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual
WeightApprox. 300 g
  • Dimensions

  • Connection diagram

Terminal arrangement

  • Internal connection

Series

Weighing Indicator

K3HB-V