Process Indicator
Image
Power supply voltage |
100 to 240 VAC 50/60 Hz |
---|---|
Input type |
DC voltage |
Digits |
5 digit (-19999 to 99999) |
As of July 25, 2024
Power supply voltage | 100 to 240 VAC 50/60 Hz | |
---|---|---|
Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
Power consumption | 18 VA max. (at maximum load) | |
Input type | DC voltage | |
Output type | Judgment output: Contact Comparative output: HH, H, L, LL | |
Voltage measurement input | Measurement range | A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V | Accuracy | ±0.1% rdg ±1 digit max. | Input impedance | A: 10 MΩ min. B: 1 MΩ min. C: 1 MΩ min. D: 1 MΩ min. | Allowable instantaneous input (30 s) | A: ±400 V B: ±200 V C: ±200 V D: ±200 V |
Judgment output | Contact output | HH, H, L, LL (SPST-NO) Rated load: Resistive load: 250 VAC 5 A (cosφ=1)/30 VDC 5 A (L/R=0 ms), Inductive load: 250 VAC 1 A (Close cosφ=0.4)/30 VDC 1 A (L/R=7 ms) Life expectancy: 100,000 operations (Electrical)/5,000,000 operations (Mechanical) |
Display | Display method | Negative LCD (backlit LED) 7-segment digital display | Digits | 5 digit (-19999 to 99999) | Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) |
A/D conversion method | Delta-Sigma method | |
Sampling period | 50 times/second (20 ms) | |
Comparative output response time | 100 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.) | |
Insulation resistance | 20 MΩ min. (at 500 VDC) | |
Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
Shock resistance | Malfunction: 100 m/s2, 3 times each in 3 axes 6 directions | |
Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 25 to 85 % | |
Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual | |
Weight | Approx. 300 g |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Terminal arrangement
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024