Frequency/Rate Meter
Image
| Power supply voltage |
24 VDC 24 VAC 50/60 Hz |
|---|---|
| Input type |
Rotary pulse (No-voltage contact/NPN/PNP/Voltage pulse) |
| Digits |
5 digit (-19999 to 99999) |
As of November 4, 2025
| Power supply voltage | 24 VDC 24 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 4.5 W max. (at 24 VDC)/4.5 VA max. (at 24 VAC) | |
| External power supply | 12 VDC ±10% 0 to 40 mA | |
| Input type | Rotary pulse (No-voltage contact/NPN/PNP/Voltage pulse) | |
| Output type | Judgment output: Contact Comparative output: OUT1, OUT2 | |
| Pulse measurement input | No-voltage contact | 30 Hz max. ON/OFF pulse width of 15 ms min. | Voltage pulse | 5 kHz max. ON/OFF pulse width of 90 µs min. | Voltage level | ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ | Open collector | 5 kHz max. ON/OFF pulse width of 90 µs min. | Measurement range | 30 Hz: 0.05 to 30.00 Hz 5 kHz: 0.05 to 5000 Hz | Accuracy | ±0.1% FS ±1 digit max. (23±5 ℃) |
| Judgment output | Contact output | 2 output (SPST-NO) Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) Life expectancy: 100,000 operations min. (Electrical)/5,000,000 operations min. (Mechanical) |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display | Digits | 5 digit (-19999 to 99999) | Character height | 14.2 mm (green/red) |
| Comparative output response time | 750 ms max. | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC 1 min | |
| Noise immunity | ±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 100 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA TYPE 4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover | |
| Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % (with no condensation) | |
| Accessories | Waterproof packing, Terminal Cover, Unit label | |
| Weight | Approx. 220 g | |
As of November 4, 2025
As of November 4, 2025


As of November 4, 2025
As of November 4, 2025

Terminal arrangement


As of November 4, 2025
As of November 4, 2025
As of November 4, 2025