Page top

K3MA-J-A2 AC/DC24

Process Meter

Image

Process Meter, DC voltage/DC current input, Comparative output: 2 relay contact outputs (SPST-NO), Supply voltage: 24 VAC/VDC

Power supply voltage 24 VDC
24 VAC 50/60 Hz
Input type DC voltage/DC current
Digits 5 digit (-19999 to 99999)

Item list of K3MA-J

  • Ratings/Specifications
Power supply voltage24 VDC
24 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption4.5 W max. (at 24 VDC)/4.5 VA max. (at 24 VAC)
Input typeDC voltage/DC current
Output typeJudgment output: Contact
Comparative output: OUT1, OUT2
Current measurement inputMeasurement range0-20: 0 to 20 mA
4-20: 4 to 20 mA
Indication range0-20: -2.00 to 22.00 mA
4-20: 2.00 to 22.00 mA
Accuracy±0.1% FS ±1 digit max. (23±3 ℃)
Input impedanceApprox. 45 Ω
Voltage measurement inputMeasurement range0-5: 0 to 5 V
1-5: 1 to 5 V
5: ±5 V
10: ±10 V
Indication range0-5: -0.500 to 5.500 V
1-5: 0.500 to 5.500 V
5: ±5.500 V
10: ±11.000 V
Accuracy0-5: ±0.1% FS ±1 digit max. (23±3 ℃)
1-5: ±0.1% FS ±1 digit max. (23±3 ℃)
5: ±0.1% FS ±1 digit max. (23±5 ℃)
10: ±0.1% FS ±1 digit max. (23±5 ℃)
Input impedance1 MΩ min.
Judgment outputContact output2 output (SPST-NO)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Life expectancy: 100,000 operations min. (Electrical)/5,000,000 operations min. (Mechanical)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character height14.2 mm (green/red)
A/D conversion methodDouble integral method
Sampling period250 ms
Comparative output response time750 ms max.
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min. (at 500 VDC)
Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC 1 min
Noise immunity±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA TYPE 4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover
Memory protectionNon-volatile memory (Number of rewrites: 100,000)
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 % (with no condensation)
AccessoriesWaterproof packing, Terminal Cover, Unit label
WeightApprox. 200 g
  • Dimensions

  • Connection diagram

Terminal arrangement

  • Internal connection

Series

Process Meter

K3MA-J