AC Axial Fans
Image
| Motor type |
Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed |
Low speed |
| Size |
92 x 92 x t25 mm |
| Rated voltage |
115 VAC |
| Max. flow rate (Nominal value) |
50 Hz: 0.7 m3/min 60 Hz: 0.8 m3/min |
| Bearings |
Ball bearing |
As of August 8, 2024
| Motor type | Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed | Low speed |
| Size | 92 x 92 x t25 mm |
| Rated voltage | 115 VAC |
| Permitted voltage fluctuation range | 85% to 110% of rated voltage |
| Rated current (Nominal value) | 50 Hz: 0.090 A 60 Hz: 0.075 A |
| Rated input (Nominal value) | 50 Hz: 7 W 60 Hz: 6 W |
| Rated rotational speed (Nominal value) | 50 Hz: 1900 r/min 60 Hz: 2200 r/min |
| Max. flow rate (Nominal value) | 50 Hz: 0.7 m3/min 60 Hz: 0.8 m3/min |
| Max. static pressure (Nominal value) | 50 Hz: 24.5 Pa 60 Hz: 34.3 Pa |
| Noise (Nominal value) | 50 Hz: 29 dB 60 Hz: 32 dB |
| Protection | Impedance protection |
| Ambient temperature | Operating: -30 to 70 ℃ (with no icing) Storage: -40 to 85 ℃ (with no icing) |
| Ambient humidity | Operating: 25 to 85 % |
| Insulation class | IEC class B (130 ℃) UL class A (105 ℃) CSA class A (105 ℃) |
| Insulation registance | Between all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC) |
| Material | Frame: Aluminum diecast Blades: Glass polycarbonate |
| Bearings | Ball bearing |
| Weight | Approx. 300 g |
As of August 8, 2024
As of August 8, 2024

As of August 8, 2024
As of August 8, 2024
As of August 8, 2024
Series