AC Axial Fans
Image
| Motor type |
Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed |
High speed |
| Size |
150 dia. x 55 mm |
| Rated voltage |
115 VAC |
| Max. flow rate (Nominal value) |
50 Hz: 5.0 m3/min 60 Hz: 5.8 m3/min |
| Bearings |
Ball bearing |
As of August 8, 2024
| Motor type | Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed | High speed |
| Size | 150 dia. x 55 mm |
| Rated voltage | 115 VAC |
| Permitted voltage fluctuation range | 85% to 110% of rated voltage |
| Rated current (Nominal value) | 50 Hz: 0.420 A 60 Hz: 0.370 A |
| Rated input (Nominal value) | 50 Hz: 43 W 60 Hz: 40 W |
| Rated rotational speed (Nominal value) | 50 Hz: 2800 r/min 60 Hz: 3250 r/min |
| Max. flow rate (Nominal value) | 50 Hz: 5.0 m3/min 60 Hz: 5.8 m3/min |
| Max. static pressure (Nominal value) | 50 Hz: 118 Pa 60 Hz: 88 Pa |
| Noise (Nominal value) | 50 Hz: 52 dB 60 Hz: 56 dB |
| Protection | Thermal protection |
| Ambient temperature | Operating: -20 to 70 ℃ (with no icing) Storage: -40 to 85 ℃ (with no icing) |
| Ambient humidity | Operating: 25 to 85 % |
| Insulation class | IEC class B (130 ℃) UL class A (105 ℃) |
| Insulation registance | Between all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC) |
| Material | Frame: Aluminum diecast Blades: Steel plate (Black coating) |
| Bearings | Ball bearing |
| Weight | Approx. 1200 g |
As of August 8, 2024
As of August 8, 2024

As of August 8, 2024
As of August 8, 2024
As of August 8, 2024
Series