Switch Mode Power Supply (15/30/60/120/240/480-W Models)
Image
| Power rating |
15 W |
|---|---|
| Output voltage |
5 VDC |
| Rated input voltage |
100 to 240 VAC |
| Construction |
Covered type |
| Connection |
Terminal blocks |
| Terminal type |
Rod terminal |
As of November 4, 2025
| Power rating | 15 W | |
|---|---|---|
| Output voltage | 5 VDC | |
| Efficiency | 76 % typ. (at 100 VAC input) 76 % typ. (at 200 VAC input) | |
| Input | Rated input voltage | 100 to 240 VAC | Allowable input voltage variable range | 85 to 264 VAC (Single-phase) 90 to 350 VDC | Frequency | 50/60Hz (47 to 450 Hz) | Rated input current | 0.35 A typ. (at 100 VAC input) 0.25 A typ. (at 200 VAC input) | Leakage current | 0.5 mA max. (at 100 VAC input) 1.0 mA max. (at 200 VAC input) | Inrush current (cold start at 25 ℃) | 16 A typ. (at 100 VAC input) 32 A typ. (at 200 VAC input) |
| Output | Rated output current | 3 A | Output voltage variable range | -10 to +15 % With V.ADJ | Maximum peak current | 3.6 A | Ripple | 60 mV(p-p) max. at 20 MHz | Static input variation influence | 0.4 % max. | Static load variation influence | 0.8 % max. | Ambient temperature variation influence | 0.05 %/℃ max. | Start up time | 600 ms typ. (at 100 VAC input) 400 ms typ. (at 200 VAC input) | Hold time | 20 ms typ. (at 100 VAC input) 100 ms typ. (at 200 VAC input) |
| Additional functions | Overload protection | Yes, automatic reset | Overvoltage protection | Yes, Shut off the input voltage and turn on the input again | Series operation | Yes (Up to 2 Power Supplies with external diode) | Parallel operation | Yes (Up to 2 Power Supplies) | Output indicator | Yes (color: green, lighting from 80 to 90% or more of rated voltage) |
| Insulation | Dielectric strength | Between all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 20 mA | Insulation resistance | Between all output terminals and all input terminals/ PE terminals: 100 MΩ min., at 500 VDC |
| Environment | Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours | Shock resistance | 150 m/s2, in each 6 directions 3 times | Ambient temperature (Operating) | -40 to 70 ℃ (with no freezing or condensation) | Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | Ambient humidity (Operating) | 95 %RH max. | Ambient humidity (Storage) | 95 %RH max. |
| Reliability | MTBF | 135,000 hours min. | Life expectancy | 10 years (at rated input, a load rate of 50% load, under the temperature of 40 ℃, standard mounting) |
| Construction | Construction | Covered type | Connection | Terminal blocks | Terminal type | Rod terminal | Mounting | DIN track mounting | Cooling fan | Cooling fan No | Degree of protection | IP20, EN/IEC 60529 | Weight (Main) | 150 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
As of November 4, 2025
As of November 4, 2025

As of November 4, 2025
As of November 4, 2025
Mounting state

As of November 4, 2025
As of November 4, 2025
Terminal arrangement


Block diagram

As of November 4, 2025
As of November 4, 2025

As of November 4, 2025