Page top

S8VK-T24024

Switch Mode Power Supply (120/240/480/960 W Models)

Image

Switch Mode Power Supply, Capacity 240 W, Output voltage 24 V

Power rating 240 W
Output voltage 24 VDC
Rated input voltage 380 to 480 VAC (Three-phase / two-phase)
450 to 600 VDC
Construction Covered type
Connection Terminal blocks
Terminal type Rod terminal

Item list of S8VK-T

  • Specifications
Power rating240 W
Output voltage24 VDC
Efficiency89 % typ. (Three-phase 400 VAC input)
InputRated input voltage380 to 480 VAC (Three-phase / two-phase)
450 to 600 VDC
Allowable input voltage variable range340 to 576 VAC (Two-phase)/320 to 576 VAC (Three-phase)
450 to 810 VDC
Frequency50/60Hz (47 to 63 Hz)
Rated input current0.74 A typ. (Three-phase 400 VAC input)
Leakage current3.5 mA max., 0.80 mA typ. (Three-phase 400 VAC input)
Inrush current (cold start at 25 ℃)29 A typ. (Three-phase 400 VAC input)
OutputRated output current10 A
Output voltage variable range24 to 29.5 VDC With V.ADJ
Maximum peak current12 A
Ripple50 mV(p-p) max.
Static input variation influence0.5 % max.
Static load variation influence1.5 % max.
Ambient temperature variation influence0.05 %/℃ max.
Start up time600 ms typ. (Three-phase 400 VAC input)
Hold time25 ms typ. (Three-phase 400 VAC input)
Additional functionsOverload protectionYes, automatic reset
Overvoltage protectionYes, Shut off the input voltage and turn on the input again
Series operationYes (Up to 2 Power Supplies with external diode)
Parallel operationYes (Up to 2 Power Supplies)
Output indicatorYes (LED, color: green, lighting from 80 to 90% or more of rated voltage)
InsulationDielectric strengthBetween all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 20 mA
Between all input terminals and PE terminals: 2.5 kVAC for 1 min, Cut-off current: 20 mA
Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 30 mA
Insulation resistanceBetween all output terminals and all input terminals/ PE terminals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Ambient temperature (Operating)-40 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)95 %RH max.
Ambient humidity (Storage)95 %RH max.
ReliabilityMTBF135,000 hours min.
ConstructionConstructionCovered type
ConnectionTerminal blocks
Terminal typeRod terminal
MountingDIN track mounting
Degree of protectionIP20, EN/IEC 60529
Weight (Main)850 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

  • Dimension

  • Mounting

Mounting state

  • Connection diagram

Block diagram

  • Derating curve

Series

Switch Mode Power Supply (120/240/480/960 W Models)

S8VK-T