General-purpose Relay
Image
| Coil ratings |
200 VAC 50 Hz 5.5 mA 200 VAC 60 Hz 4.5 mA 220 VAC 60 Hz 5.3 mA |
|---|---|
| Contact form |
SPDT |
| Contact method |
Single |
| Contact material |
Ag alloy |
| Contact rated load |
250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 200 VAC 50 Hz 5.5 mA 200 VAC 60 Hz 4.5 mA 220 VAC 60 Hz 5.3 mA | Coil resistance | 20200 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 30 % min. | Maximum voltage | 110 % | Power consumption | Approx. 0.9 VA 60 Hz |
| Contact | Contact rated load | 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 440 VAC 125 VDC | Max. contact current | AC: 10 A DC: 10 A | Maximum switching power | 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 W (Resistive load) 150 W (Inductive load (L/R = 7 ms)) | Contact form | SPDT | Contact method | Single | Contact material | Ag alloy |
| Contact resistance | 30 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 15 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 10 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 1000 MΩ min. (at 500 VDC) Between contacts of same polarity: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 5000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | Energized: 200 m/s2 No energized: 100 m/s2 |
| Endurance (Mechanical) | 10 million operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 20 g |
| Mounting method | Socket |
| Applicable socket | P2RFZ-05/ P2RFZ-05-E/ P2RF-05-PU/ P2R-057P/ P2R-05A/ P2R-05P |
As of July 25, 2024
Series