Distance-settable Photoelectric Sensor
                                
                            
Image
| Sensing method | 
                                    Distance-setting | 
        
|---|---|
| Sensing distance | 
                                    2 to 80 mm | 
        
| Light source | 
                                    Red LED (650 nm) | 
        
| Connection method | 
                                    M8 connector models | 
        
As of July 25, 2024
| Shape | Square type | 
|---|---|
| Sensing method | Distance-setting | 
| Sensing distance | 2 to 80 mm | 
| Setting range | White paper 25 x 25 mm: 20 to 80 mm | 
| Detection range | 2 mm to Setting distance (80 mm max.) | 
| Differential distance | 2% max. of setting distance | 
| Reflectivity characteristic (black-white error) | 5% max. of setting distance | 
| Light source | Red LED (650 nm) | 
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. | 
| Current consumption | 30 mA max. | 
| Control output | PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max.  | 
| Operation mode | Light-ON/Dark-ON selectable | 
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Sensitivity setting | 5-turn endless adjustment | 
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max.  | 
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) | 
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 | 
| Connection method | M8 connector models | 
| Indicator | Operation indicator (orange), Stability indicator (green) | 
| Weight | Package: Approx. 20 g | 
| Accessories | Instruction manual | 
| Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate  | 
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024