General-purpose Relay
Image
| Coil ratings |
24 VDC 25.6 mA |
|---|---|
| Operating indicator |
LED/Mechanical indicator |
| Coil surge killer |
Diode |
| Contact form |
DPDT |
| Contact method |
Single |
| Contact material |
Ag alloy |
| Contact rated load |
250 VAC 5 A (Resistive load) 250 VAC 2 A (Inductive load (cosφ = 0.4)) 30 VDC 5 A (Resistive load) 30 VDC 3 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Operating indicator | LED/Mechanical indicator | |
|---|---|---|
| Coil surge killer | Diode | |
| Degree of protection | Closed type (cover) | |
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 24 VDC 25.6 mA | Coil resistance | 1113 Ω | Operate voltage (Set voltage) | 70 % max. | Release voltage (Reset voltage) | 15 % min. | Maximum voltage | 110 % | Power consumption | Approx. 0.53 W |
| Contact | Contact rated load | 250 VAC 5 A (Resistive load) 250 VAC 2 A (Inductive load (cosφ = 0.4)) 30 VDC 5 A (Resistive load) 30 VDC 3 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 380 VAC 125 VDC | Max. contact current | AC: 5 A DC: 5 A | Maximum switching power | 1250 VA (Resistive load) 500 VA (Inductive load (cosφ = 0.4)) 150 W (Resistive load) 90 W (Inductive load (L/R = 7 ms)) | Contact form | DPDT | Contact method | Single | Contact material | Ag alloy |
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 15 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 1000 MΩ min. (at 500 VDC) Between contacts of same polarity: 1000 MΩ min. (at 500 VDC) Between contacts of different polarity: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 5000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min Between contacts of different polarity: 3000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | Energized: 200 m/s2 No energized: 100 m/s2 |
| Endurance (Mechanical) | 20 million operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 20 g |
| Mounting method | Socket |
| Applicable socket | P2RFZ-08/ P2RFZ-08-E/ P2RF-08-PU/ P2R-08P/ P2R-087P/ P2R-08A |
As of July 25, 2024
As of July 25, 2024
Outline drawing

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
Series