Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor
                                
                            
Image
| Sensing method | 
                                    Retro-reflective with M.S.R. function | 
        
|---|---|
| Sensing distance | 
                                    When using the E39-RP1: 100 to 500 mm | 
        
| Light source | 
                                    Red LED (650 nm) | 
        
| Connection method | 
                                    Pre-wired models | 
        
As of July 25, 2024
| Shape | Square type | 
|---|---|
| Sensing method | Retro-reflective with M.S.R. function | 
| Sensing distance | When using the E39-RP1: 100 to 500 mm | 
| Standard sensing object | 65 mm dia. Transparent round PET bottle 500 ml | 
| Directional angle | 3 to 10 ° Reflector: 30 °  | 
| Light source | Red LED (650 nm) | 
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | 
| Current consumption | 15 mA max. | 
| Power consumption | 450 mW max. (30 VDC) | 
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max.  | 
| Operation mode | Light-ON/Dark-ON cable switch selectable | 
| Protective circuit | Output short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Sensitivity setting | Teaching method | 
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max.  | 
| Ambient temperature range (Operating) | When using the E39-RP1: -40 to 60  ℃ When using the E39-RSP1 or E39-RP37: -25 to 55 ℃ (with no freezing or condensation)  | 
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 DIN40050-9: IP69K  | 
| Connection method | Pre-wired models (Cable length 2 m) | 
| Indicator | Operation indicator (yellow), Stability indicator (green), Teaching indicator (red) | 
| Weight | Package: Approx. 85 g | 
| Accessories | Instruction manual | 
| Material | Case: SUS316L Lens: Methacrylate resin Display: Polyether sulfone Buttons: Fluorocarbon rubber Cable: PVC  | 
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

As of July 25, 2024