PCB Sensors
Image
| Sensing method |
Limited Reflective |
|---|---|
| Sensing distance |
White paper 80 x 80 mm, installation distance from background: 120 mm min.: 10 to 60 mm Black paper 80 x 80 mm, installation distance from background: 120 mm min.: 15 to 50 mm |
| Light source |
Red LED (660 nm) |
| Connection method |
Pre-wired models |
As of November 10, 2025
| Shape | Square type |
|---|---|
| Sensing method | Limited Reflective |
| Sensing distance | White paper 80 x 80 mm, installation distance from background: 120 mm min.: 10 to 60 mm Black paper 80 x 80 mm, installation distance from background: 120 mm min.: 15 to 50 mm |
| Light source | Red LED (660 nm) |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Current consumption | 25 mA max. |
| Control output | NPN open collector 24 VDC max. 100 mA max. Residual voltage: 1 V max. |
| Operation mode | Light-ON |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 1 ms max. |
| Ambient illuminance | Incandescent lamp: 5,000 lx max. |
| Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP40 |
| Connection method | Pre-wired models (Cable length 5 m) |
| Indicator | Operation indicator (orange) |
| Accessories | Instruction manual, M3 screw |
| Material | Case: ABS Lens: Methacrylate resin |
As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025
Excess gain ratio vs. setting distance

As of November 10, 2025