PCB Sensors
                                 
                            
Image
| Sensing method | Limited Reflective | 
|---|---|
| Sensing distance | White paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 35 mm Black paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 30 mm | 
| Light source | Red LED (660 nm) | 
| Connection method | Pre-wired models | 
As of July 25, 2024
| Shape | Square type | 
|---|---|
| Sensing method | Limited Reflective | 
| Sensing distance | White paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 35 mm Black paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 30 mm | 
| Light source | Red LED (660 nm) | 
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. | 
| Current consumption | 25 mA max. | 
| Control output | PNP open collector 24 VDC max. 100 mA max. Residual voltage: 2 V max. | 
| Operation mode | Light-ON | 
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Timer function | OFF-delay 0.1 to 1 s | 
| Ambient illuminance | Incandescent lamp: 5,000 lx max. | 
| Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) | 
| Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP40 | 
| Connection method | Pre-wired models (Cable length 2 m) | 
| Indicator | Operation indicator (orange) | 
| Weight | Package: Approx. 80 g | 
| Accessories | Instruction manual, M3 screw, Timer Adjustment driver | 
| Material | Case: ABS Lens: Methacrylate resin | 
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

As of July 25, 2024