Grooved-type Photoelectric Sensor with Built-in Amplifier
Image
Sensing distance |
25 mm |
---|---|
Light source |
Infrared LED (940 nm) |
Connection method |
Pre-wired M8 connector models |
As of July 25, 2024
Shape | Grooved Type |
---|---|
Sensing distance | 25 mm |
Standard sensing object | Opaque: 1.5 mm dia. min. |
Light source | Infrared LED (940 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 40 mA max. |
Control output | NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | Between lead wires and case: 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP64 |
Connection method | Pre-wired M8 connector models (Cable length 0.3 m) |
Weight | Package: Approx. 30 g |
Accessories | Instruction manual |
Material | Case: ABS |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024