Solid State Relays with Built-in Current Transformer
Image
| Product classification |
For single-phase heater |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
Equipped |
| Rated voltage |
12 to 24 VDC |
| Rated load voltage |
100 to 240 VAC (50/60 Hz) |
| Load current |
25 A max. (at 40 ℃) |
| Terminal structure |
Screwless clamp terminals (detachable) |
As of July 25, 2024
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Heater burnout detection | Yes | |
| Conditions for SSR failure detection | Yes | |
| Terminal structure | Screwless clamp terminals (detachable) | |
| Mounting | DIN track mounting, Screw mounting | |
| Power supply | Rated power supply voltage | Detection power supply: 24 VDC | Operating voltage range | Detection power supply: 20.4 to 26.4 VDC | Current consumption | Detection power supply: 50 mA max.DC (at 24 VDC) |
| Input | Input method | Voltage input | Rated voltage | 12 to 24 VDC | Operating voltage range | 9.6 to 26.4 VDC | Input current | 5 mA max. (at 12 VDC) 10 mA max. (at 24 VDC) | Operate voltage | 9.6 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 100 to 240 VAC (50/60 Hz) | Load voltage range | 75 to 264 VAC 50/60 Hz | Minimum load current | 2 A | Load current | 25 A max. (at 40 ℃) | Inrush current resistivity | 220 AAC (60 Hz 1 cycle) |
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | Main circuit: 1.6 V max. (RMS) Alarm output: 1.5 V max. |
| Leakage current | Main circuit: 10 mA max. (at 200 VAC) Alarm output: 1 µA max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.35 mm single amplitude (0.7 mm double amplitude) |
| Shock resistance | 294 m/s2 |
| Ambient temperature (Operating) | -20 to 60 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 400 g |
As of July 25, 2024
As of July 25, 2024
Mounting holes

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of July 25, 2024