1/32 DIN Digital Panel Meter
Image
Power supply voltage |
24 VDC |
---|---|
Input type |
DC voltage/DC current/Pulse (NPN) |
Digits |
5 digit (-19999 to 99999) |
As of September 4, 2025
Power supply voltage | 24 VDC | |
---|---|---|
Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
Power consumption | 2.5 W max. (At maximum load with all indicators lit) | |
Input type | DC voltage/DC current/Pulse (NPN) | |
Output type | Judgment output: Transistor Comparative output: OUT1, PASS, OUT2 Transfer output: Communications (RS-485) | |
Current measurement input | Measurement range | 4-20: 4 to 20 mA | Indication range | 4-20: 0.00 to 22.00 mA | Accuracy | ±0.1% FS ±1 digit max. (23±3 ℃) | Input impedance | 60 Ω max. |
Voltage measurement input | Measurement range | 1-5: 1 to 5 V 5: ±5 V 10: ±10 V | Indication range | 1-5: 0.000 to 5.500 V 5: -5.500 to 5.500 V 10: -11.00 to 11.00 V | Accuracy | 1-5: ±0.1% FS ±1 digit max. (23±3 ℃) 5: ±0.1% FS ±1 digit max. (23±5 ℃) 10: ±0.1% FS ±1 digit max. (23±5 ℃) | Input impedance | 1 MΩ min. |
Pulse measurement input | No-voltage contact | 30 Hz max. ON/OFF pulse width of 16 ms min. | Open collector | 5 kHz max. ON/OFF pulse width of 90 µs min. | Measurement range | 30 Hz: 0.05 to 30.00 Hz 5 kHz: 0.05 to 5000 Hz | Accuracy | ±0.1% FS ±1 digit max. (23±5 ℃) |
Event input | Event name | Present value hold or forced zero (Enabled only when using DC voltage/current input) |
Judgment output | Transistor output | NPN open collector Maximum load voltage: 24 V max.DC Maximum load current: 50 mA max. Leakage current: 100 µA max. |
Display | Display method | Negative LCD (backlit LED) 7-segment digital display, and single illuminated display | Digits | 5 digit (-19999 to 99999) | Character height | 7 mm (green/red) |
A/D conversion method | Double integral method | |
Sampling period | 250 ms | |
Comparative output response time | 750 ms max. (The time required for the judgment output to be output if the input signal rapidly changes from 15% to 95% or from 95% to 15%.) | |
Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
Dielectric strength | Between the entire external terminal and case: 1,000 VAC 1min | |
Noise immunity | ±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge ±1 µs/100 ns) | |
Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 min each in X, Y, and Z directions | |
Shock resistance | Malfunction: 150 m/s2, in each 6 directions 3 times | |
Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 25 to 85 % | |
Accessories | Instruction manual, Rubber packing, Fixtures, Terminal Cover | |
Weight | Approx. 100 g |
Communication method | RS-485 2-wire, half-duplex |
---|---|
Synchronization method | Start-stop synchronization |
Baud rate | 1200/2400/4800/9600/19200 bps |
Transmission code | ASCII |
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
Terminal arrangement
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025