1/32 DIN Digital Panel Meter
Image
Power supply voltage |
24 VDC |
---|---|
Input type |
Low voltage/Pulse (NPN) |
Digits |
5 digit (-19999 to 99999) |
As of July 25, 2024
Power supply voltage | 24 VDC | |
---|---|---|
Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
Power consumption | 2.5 W max. (At maximum load with all indicators lit) | |
Input type | Low voltage/Pulse (NPN) | |
Output type | Judgment output: Contact Comparative output: OUT1, OUT2 | |
Voltage measurement input | Measurement range | 199.9: ±199.9 mV 19.99: ±19.99 mV | Accuracy | 199.9: ±0.3% FS ±1 digit max. (23±5 ℃) 19.99: ±0.5% FS ±1 digit max. (23±5 ℃) | Input impedance | 1 MΩ |
Pulse measurement input | No-voltage contact | 30 Hz max. ON/OFF pulse width of 16 ms min. | Open collector | 5 kHz max. ON/OFF pulse width of 90 µs min. | Measurement range | 30 Hz: 0.05 to 30.00 Hz 5 kHz: 0.05 to 5000 Hz | Accuracy | ±0.1% FS ±1 digit max. (23±5 ℃) |
Event input | Event name | Present value hold or forced zero (Enabled only when using DC voltage/current input) |
Judgment output | Contact output | 2 output (SPST-NO) Rated load: Resistive load: 1 A at 30 VDC Minimum applicable load: 10 mV 10 µA (failure level: P Reference value) Life expectancy: 100,000 operations min. (Electrical)/50 million operations min. (Mechanical) |
Display | Display method | Negative LCD (backlit LED) 7-segment digital display, and single illuminated display | Digits | 5 digit (-19999 to 99999) | Character height | 7 mm (green/red) |
A/D conversion method | Double integral method | |
Sampling period | 250 ms | |
Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
Dielectric strength | Between the entire external terminal and case: 1,000 VAC 1min | |
Noise immunity | ±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge ±1 µs/100 ns) | |
Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 min each in X, Y, and Z directions | |
Shock resistance | Malfunction: 100 m/s2, 3 times each in 6 directions | |
Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 25 to 85 % | |
Accessories | Instruction manual, Rubber packing, Fixtures, Terminal Cover | |
Weight | Approx. 100 g |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Terminal arrangement
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024