Temperature Indicator
Image
| Power supply voltage |
100 to 240 VAC 50/60 Hz |
|---|---|
| Input type |
Temperature (Platinum resistance thermometer/Thermocouple) |
| Digits |
5 digit (-19999 to 99999) |
| Number of event input |
5 point |
As of July 25, 2024
| Power supply voltage | 100 to 240 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 18 VA max. (at maximum load) | |
| Input type | Temperature (Platinum resistance thermometer/Thermocouple) | |
| Output type | Transfer output: DeviceNet | |
| Temperature measurement input (Accuracy) | Platinum resistance thermometer: (±0.2% PV or ±0.8 ℃ whichever is larger) ±1 digit max. Thermocouple: (±0.3% PV or ±1 ℃ whichever is larger) ±1 digit max. Conditions: (23±5 ℃) (The indication accuracy of K, T and N thermocouples at a temperature of -100 ℃ max. is ±2 ℃ ±1 digit max. U and L thermocouples is ±2 ℃ ±1 digit maximum. B thermocouple at a temperature of 400 ℃ max. is not specified. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit maximum. W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit maximum.) | |
| Event input | Number of input | 5 point | Input method | NO-Voltage contact/NPN open collector | Connection method | Terminal blocks | Contact | ON: 1 kΩ max. OFF: 100 kΩ min. | No-contact | ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max.) Maximum applied voltage: 30 V max.DC Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.) |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display | Digits | 5 digit (-19999 to 99999) | Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) |
| Sampling period | 50 times/second (20 ms) | |
| Comparative output response time | Platinum resistance thermometer input ranges: 120 ms max. Thermocouple input ranges: 180 ms max. | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
| Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
| Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % | |
| Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual, DeviceNet connector (made from Hirose), Crimp terminals (made from Hirose) | |
| Weight | Approx. 300 g | |
| Communications protocol | Conforms to DeviceNet |
|---|---|
| Remote IO communications | Master-Slave connection (Poll/Bit-Strobe/COS/Cyclic) Conforms to DeviceNet communications standards. |
| IO allocations | Allocate any I/O data using the Configurator. Allocate any datasuch as DeviceNet-specific parameters and variable area for Digital Indicators. Input area: 2 blocks 60 words max. Output area: 1 block 29 words max. (The first word in the area is always allocated for the Output Execution Enabled Flags.) |
| Message communications | Explicit message communications CompoWay/F communications commands can be executed (using explicit message communications) |
| Connection forma | Combination of multi-drop and T-branch connectors (for trunk and drop line) |
| Communications media | Special 5-wire cable (2 signal lines, 2 power supply lines, 1 shield line) |
| Current consumption | 50 mA max. (24 VDC) |
| Maximum number of nodes | 64 (DeviceNet Configurator is counted as one node when connected) |
| Maximum number of slaves | 63 |
| power supply | Supplied from DeviceNet communications connector |
| Power supply voltage | 24 VDC (11 to 25 VDC) |
As of July 25, 2024
As of July 25, 2024


As of July 25, 2024
As of July 25, 2024

Terminal arrangement

As of July 25, 2024
As of July 25, 2024
As of July 25, 2024