Temperature Indicator
Image
| Power supply voltage |
100 to 240 VAC 50/60 Hz |
|---|---|
| Input type |
Temperature (Platinum resistance thermometer/Thermocouple) |
| Digits |
5 digit (-19999 to 99999) |
| Number of event input |
5 point |
As of November 4, 2025
| Power supply voltage | 100 to 240 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 18 VA max. (at maximum load) | |
| External power supply | 12 VDC ±10% 80 mA | |
| Input type | Temperature (Platinum resistance thermometer/Thermocouple) | |
| Output type | Judgment output: Transistor Comparative output: HH, H, PASS, L, LL Transfer output: Communications (RS-485) | |
| Temperature measurement input (Accuracy) | Platinum resistance thermometer: (±0.2% PV or ±0.8 ℃ whichever is larger) ±1 digit max. Thermocouple: (±0.3% PV or ±1 ℃ whichever is larger) ±1 digit max. Conditions: (23±5 ℃) (The indication accuracy of K, T and N thermocouples at a temperature of -100 ℃ max. is ±2 ℃ ±1 digit max. U and L thermocouples is ±2 ℃ ±1 digit maximum. B thermocouple at a temperature of 400 ℃ max. is not specified. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit maximum. W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit maximum.) | |
| Event input | Number of input | 5 point | Input method | NO-Voltage contact/NPN open collector | Connection method | Terminal blocks | Contact | ON: 1 kΩ max. OFF: 100 kΩ min. | No-contact | ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max.) Maximum applied voltage: 30 V max.DC Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.) |
| Judgment output | Transistor output | NPN open collector Maximum load voltage: 24 V max.DC Maximum load current: 50 mA max. Leakage current: 100 µA max. |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display | Digits | 5 digit (-19999 to 99999) | Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) |
| Sampling period | 50 times/second (20 ms) | |
| Comparative output response time | Platinum resistance thermometer input ranges: 120 ms max. Thermocouple input ranges: 180 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.) | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
| Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
| Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % | |
| Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual | |
| Weight | Approx. 300 g | |
| Communication method | RS-485 Half duplex |
|---|---|
| Synchronization method | Start-stop synchronization (asynchronous method) |
| Baud rate | 9600/19200/38400 bps |
| Transmission code | ASCII |
| Data length | 7 bits or 8 bits |
| Stop bit length | 2 bits or 1 bit |
| Error detection | Vertical parity and FCS |
| Parity check | Odd, Even |
As of November 4, 2025
As of November 4, 2025


As of November 4, 2025
As of November 4, 2025

Terminal arrangement

As of November 4, 2025
As of November 4, 2025
As of November 4, 2025