Process Indicator
Image
| Power supply voltage |
24 VDC 24 VAC 50/60 Hz |
|---|---|
| Input type |
DC current |
| Digits |
5 digit (-19999 to 99999) |
| Number of event input |
5 point |
As of November 4, 2025
| Power supply voltage | 24 VDC 24 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 7 W max. (at maximum load)/11 VA max. (at maximum load) | |
| External power supply | 12 VDC ±10% 80 mA | |
| Input type | DC current | |
| Output type | Transfer output: DeviceNet | |
| Current measurement input | Measurement range | A: ±199.99 mA B: ±19.999 mA C: ±1.9999 mA D: 4.000 to 20.000 mA | Accuracy | ±0.1% rdg ±1 digit max. | Input impedance | A: 1 Ω max. B: 10 Ω max. C: 33 Ω max. D: 10 Ω max. | Allowable instantaneous input (30 s) | A: ±400 mA B: ±200 mA C: ±200 mA D: ±200 mA |
| Event input | Number of input | 5 point | Input method | NO-Voltage contact/NPN open collector | Event name | Timing input Startup compensation timer input Hold input Forced-zero input Reset input | Connection method | Terminal blocks | Contact | ON: 1 kΩ max. OFF: 100 kΩ min. | No-contact | ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max.) Maximum applied voltage: 30 V max.DC Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.) |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display | Digits | 5 digit (-19999 to 99999) | Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) |
| A/D conversion method | Delta-Sigma method | |
| Sampling period | 50 times/second (20 ms) | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
| Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
| Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % | |
| Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual, DeviceNet connector (made from Hirose), Crimp terminals (made from Hirose) | |
| Weight | Approx. 300 g | |
| Communications protocol | Conforms to DeviceNet |
|---|---|
| Remote IO communications | Master-Slave connection (Poll/Bit-Strobe/COS/Cyclic) Conforms to DeviceNet communications standards. |
| IO allocations | Allocate any I/O data using the Configurator. Allocate any datasuch as DeviceNet-specific parameters and variable area for Digital Indicators. Input area: 2 blocks 60 words max. Output area: 1 block 29 words max. (The first word in the area is always allocated for the Output Execution Enabled Flags.) |
| Message communications | Explicit message communications CompoWay/F communications commands can be executed (using explicit message communications) |
| Connection forma | Combination of multi-drop and T-branch connectors (for trunk and drop line) |
| Communications media | Special 5-wire cable (2 signal lines, 2 power supply lines, 1 shield line) |
| Current consumption | 50 mA max. (24 VDC) |
| Maximum number of nodes | 64 (DeviceNet Configurator is counted as one node when connected) |
| Maximum number of slaves | 63 |
| power supply | Supplied from DeviceNet communications connector |
| Power supply voltage | 24 VDC (11 to 25 VDC) |
As of November 4, 2025
As of November 4, 2025


As of November 4, 2025
As of November 4, 2025

Terminal arrangement

As of November 4, 2025
As of November 4, 2025
As of November 4, 2025