Bi-power Relays
Image
| Coil ratings |
100 VDC 15 mA 110 VDC 15.9 mA |
|---|---|
| Operating indicator |
LED |
| Contact form |
4PDT |
| Contact method |
Single |
| Contact material |
Ag alloy |
| Contact rated load |
10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
Plug-in terminal |
As of September 4, 2025
| Operating indicator | LED | |
|---|---|---|
| Degree of protection | Closed type (cover) | |
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 100 VDC 15 mA 110 VDC 15.9 mA | Coil resistance | 6900 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % | Power consumption | Approx. 1.5 W |
| Contact | Contact rated load | 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 125 VDC | Max. contact current | AC: 10 A DC: 10 A | Contact form | 4PDT | Contact method | Single | Contact material | Ag alloy |
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 100 million operations min. (switching frequency 18,000 operations/h) |
| Failure rate | 100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -25 to 40 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 70 g |
| Mounting method | Socket |
| Applicable socket | PTF-14-PU-L/ PTF14A/ PTFZ-14-E/ PT14/ PT14QN/ PT14-0 |
As of September 4, 2025
As of September 4, 2025
Switching capacities

As of September 4, 2025