Photoelectric Sensors
Image
| Sensing method |
Transparent detected with P-opaquing function |
|---|---|
| Sensing distance |
When using the E39-RP1: 0.1 to 2 m |
| Light source |
Red LED (624 nm) |
| Connection method |
M12 connector models |
As of March 10, 2025
| Shape | Cylinder type |
|---|---|
| Sensing method | Transparent detected with P-opaquing function |
| Sensing distance | When using the E39-RP1: 0.1 to 2 m |
| Standard sensing object | Glass plate (t = 1.0 mm, 150 x 150 mm) |
| Light source | Red LED (624 nm) |
| Power supply voltage | 10 to 30 VDC±10% ripple (p-p) 10% included |
| Current consumption | 25 mA max. |
| Control output | NPN open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 0.5 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -40 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 DIN40050-9: IP69K |
| Connection method | M12 connector models |
| Indicator | Operation indicator (orange), Stability indicator (green) |
| Weight | Package: Approx. 20 g Main Unit: Approx. 10 g |
| Accessories | Instruction sheet, M18 nuts |
| Material | Case: ABS Lens: Methacrylate resin (PMMA) Display: Methacrylate resin (PMMA) Adjustment: POM Nut: POM |
As of March 10, 2025
As of March 10, 2025

As of March 10, 2025
As of March 10, 2025

As of March 10, 2025
As of March 10, 2025

As of March 10, 2025
As of March 10, 2025

As of March 10, 2025
As of March 10, 2025
Excess gain ratio vs. setting distance

As of March 10, 2025
Series