Built-in Amplifier Photoelectric Sensor (Medium Size)
Image
| Sensing method |
Retro-reflective with M.S.R. function |
|---|---|
| Sensing distance |
When using the E39-R1: 0.1 to 2 m |
| Light source |
Red LED (660 nm) |
| Connection method |
Pre-wired models |
As of November 10, 2025
| Shape | Square type |
|---|---|
| Sensing method | Retro-reflective with M.S.R. function |
| Sensing distance | When using the E39-R1: 0.1 to 2 m |
| Standard sensing object | Opaque: 75 mm dia. min. |
| Directional angle | 3 to 10 ° |
| Light source | Red LED (660 nm) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | 30 mA max. Note: Plus approx. 15 mA with turbo function |
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 1 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 0.5 ms max. |
| Sensitivity setting | 2-turn endless adjustment (with indicator) |
| Self-diagnostic output | 50 mA max., 30 VDC (residual voltage: 1 V max.), open collector |
| Timer function | OFF-delay 0 to 100 ms |
| Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 NEMA 4X (indoors only) |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Light indicator (red), Stability indicator (green) |
| Weight | Package: Approx. 110 g |
| Accessories | Instruction manual, Mounting bracket, Sensitivity adjustment driver, Sensitivity adjusting knob, Reflector |
| Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate Mounting Bracket: Stainless steel (SUS304) |
As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025
Excess gain ratio vs. setting distance

As of November 10, 2025