Built-in Power Supply Photoelectric Sensor
Image
| Sensing method |
Through-beam type |
|---|---|
| Sensing distance |
5 m |
| Light source |
Infrared LED (850 nm) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Through-beam type |
| Sensing distance | 5 m |
| Standard sensing object | Opaque: 17 mm dia. min. |
| Directional angle | Emitter: 3 ° min. Receiver: 3 ° min. |
| Light source | Infrared LED (850 nm) |
| Power supply voltage | 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. |
| Power consumption | Emitter and Receiver: 3 W max. |
| Control output | Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. |
| Life expectancy (relay output) | Electrical: 100 thousand times or more (switching frequency 1800 times/hour) Mechanical: 50 million times or more (switching frequency 18000 times/hour) |
| Operation mode | Light-ON/Dark-ON selectable |
| Response time | 20 ms max. |
| Sensitivity setting | Single-turn adjustment (Receiver only) |
| Ambient illuminance | Incandescent lamp: 3,000 lx Sunlight: 11,000 lx |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions Malfunction: 100 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP64 |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Operation indicator (orange), Stability indicator (green), Power indicator (green) |
| Weight | Package: Approx. 350 g |
| Accessories | Instruction manual, Mounting bracket |
| Material | Case: ABS Lens: Methacrylate resin Display: Methacrylate resin Adjustment: POM Cable: Polyvinyl chloride (PVC) |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

As of July 25, 2024
Series