Rectangular Proximity Sensor
Image
| Sensing head size |
40 mm x 40 mm x 118 mm |
|---|---|
| Type |
Square type, Unshielded |
| Power source |
DC Three-wires models |
| Sensing distance |
30 mm ±10% |
| Setting distance |
0 to 24 mm |
| Operation mode |
NO+NC |
As of August 8, 2024
| Sensing head size | 40 mm x 40 mm x 118 mm |
|---|---|
| Type | Square type, Unshielded |
| Power source | DC Three-wires models |
| Sensing distance | 30 mm ±10% |
| Setting distance | 0 to 24 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 90 x 90 x 1 mm |
| Response frequency | 100 Hz (Average value) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | 20 mA max. |
| Control output (Output type) | NPN |
| Control output (Switching capacity) | 200 mA max. |
| Control output (Residual voltage) | 2 V max. (at 200 mA load current) |
| Indicator | Power indicator (green), Detection indicator (yellow) |
| Operation mode | NO+NC |
| Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±2% max. of sensing distance at 24 VDC in the range of 24 VDC ±15% ±2% max. of sensing distance at 12 VDC in the range of 12 VDC ±15% |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude for each in X, Y, and Z directions |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Terminal block models |
| Weight | Package: Approx. 250 g Main: Approx. 230 g |
| Material | Case: Polyamide Sensing surface: Polyamide Terminal blocks: Polyamide |
| Accessories | Instruction manual |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 280 mm min., B: 200 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

A: 40 mm min., B: 0 mm min., C: 25 mm min., D: 40 mm min., E: 20 mm min., F: 90 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024