Page top

K3HB-XAD-L1AC1 AC100-240

Process Indicator

Image

Process Indicator, DC current input, External power supply (12 VDC), Relay contact output (H/L: SPDT each), Linear current output, 100 to 240 VAC

Power supply voltage 100 to 240 VAC 50/60 Hz
Input type DC current
Digits 5 digit (-19999 to 99999)

Item list of K3HB-X

  • Ratings/Specifications
Power supply voltage100 to 240 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption18 VA max. (at maximum load)
External power supply12 VDC ±10% 80 mA
Input typeDC current
Output typeJudgment output: Contact
Comparative output: H, L
Transfer output: Linear current
Current measurement inputMeasurement rangeA: ±199.99 mA
B: ±19.999 mA
C: ±1.9999 mA
D: 4.000 to 20.000 mA
Accuracy±0.1% rdg ±1 digit max.
Input impedanceA: 1 Ω max.
B: 10 Ω max.
C: 33 Ω max.
D: 10 Ω max.
Allowable instantaneous input (30 s)A: ±400 mA
B: ±200 mA
C: ±200 mA
D: ±200 mA
Judgment outputContact outputH, L (SPDT)
Rated load: Resistive load: 250 VAC 5 A (cosφ=1)/30 VDC 5 A (L/R=0 ms), Inductive load: 250 VAC 1 A (Close cosφ=0.4)/30 VDC 1 A (L/R=7 ms)
Life expectancy: 100,000 operations (Electrical)/5,000,000 operations (Mechanical)
Linear outputLinear current 0 to 20 mA DC/4 to 20 mA DC
Allowable load impedance: 500 Ω max.
Resolution: Approx. 10000
Output error: ±0.5% FS
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character heightPV: 14.2 mm (green/red)
SV: 4.9 mm (green)
A/D conversion methodDelta-Sigma method
Sampling period50 times/second (20 ms)
Comparative output response time100 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Linear output response time150 ms max. (time until the final analog output value is reached when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,300 VAC 1 min
Noise immunity±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionEE-PROM (non-volatile memory) Number of rewrites: 100,000
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesWaterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual
WeightApprox. 300 g
  • Dimensions

  • Connection diagram

Terminal arrangement

  • Internal connection

Series

Process Indicator

K3HB-X