Page top

E3NX-FAH8

Smart Fiber Amplifier Units

Image

Smart Fiber Amplifier Unit, Infrared model, 1 output, PNP, Wire-saving connector models

Type Infrared models
Input/Output 1 output
Power supply voltage 10 to 30 VDC ripple (p-p) 10% included
Operation mode Light-ON/Dark-ON selectable
Connection method Wire-saving connector models

Item list of E3NX-FA

  • Ratings/Performance
TypeInfrared models
Input/Output1 output
Sensing distance (Reference)E32-T11RStandard mode: 190 mm
High-speed mode: 130 mm
Super-high-speed mode: 55 mm
Giga mode: 280 mm
E32-D11RStandard mode: 90 mm
High-speed mode: 60 mm
Super-high-speed mode: 21 mm
Giga mode: 120 mm
Light sourceInfrared LED (Emission wave length: 870 nm)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Power consumptionNormal mode: 1080 mW max. (at power supply voltage of 24 V, current consumption: 45 mA max.)
Eco ON: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.)
Eco LO: 1020 mW max. (at power supply voltage of 24 V, current consumption: 42 mA max.)
Operation modeLight-ON/Dark-ON selectable
Control outputPNP open collector
30 V max.DC
Load current: 100 mA max. (Groups of 1 to 3 units)/20 mA max. (at 4 or more units are connected)
Residual voltage: 1 V max. (10 mA max.)/2 V max. (10 to 100 mA)
OFF current: 0.1 mA max.
Response timeOperateStandard mode: 1 ms
High-speed mode (HS): 250 µs
Super-high-speed mode (SHS): 30 µs
Giga-power Mode (GIGA): 16 ms
ResetStandard mode: 1 ms
High-speed mode (HS): 250 µs
Super-high-speed mode (SHS): 30 µs
Giga-power Mode (GIGA): 16 ms
Protective circuitOutput short-circuit protection
Output reverse polarity protection
Power supply reverse polarity protection
IndicatorDigital display: 7-segment displays (Sub digital display: green, Main digital display: white)
Display orientation: Switchable between normal and reversed
Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green)
Number of mutual interference prevention10 units (can not be used in the Super-high-speed Mode)
FunctionAuto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Hysteresis setting
Sensitivity settingSmart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment
Ambient illuminanceReceiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max.
Ambient temperature range (Operating)Groups of 1 to 2 units: -25 to 55 ℃
Groups of 3 to 10 units: -25 to 50 ℃
Groups of 11 to 16 units: -25 to 45 ℃
Groups of 17 to 30 units: -25 to 40 ℃
(with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ or higher (500 VDC megger)
Dielectric strength1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Connection methodWire-saving connector models
MassMain Unit: Approx. 20 g
Package: Approx. 60 g
Mounting methodDIN Track、Mounting Bracket
MaterialCase: Polycarbonate (PC)
Cover: Polycarbonate (PC)
Applicable connectorE3X-CN11
E3X-CN12
AccessoriesInstruction manual
  • Dimensions

  • Output circuit diagram

Series

Smart Fiber Amplifier Units

E3NX-FA