DC Axial Fans
Image
| Motor type |
Brushless DC motor |
|---|---|
| Rotation speed |
High speed |
| Size |
120 x 120 x t38 mm |
| Rated voltage |
24 VDC |
| Max. flow rate (Nominal value) |
3.88 m3/min |
| Bearings |
Ball bearing |
As of August 8, 2024
| Motor type | Brushless DC motor |
|---|---|
| Rotation speed | High speed |
| Size | 120 x 120 x t38 mm |
| Rated voltage | 24 VDC |
| Permitted voltage fluctuation range | 20.4 to 27.6 V |
| Rated current (Nominal value) | 0.5 A |
| Rated input (Nominal value) | 12 W |
| Rated rotational speed (Nominal value) | 3600 r/min |
| Max. flow rate (Nominal value) | 3.88 m3/min |
| Max. static pressure (Nominal value) | 135 Pa |
| Noise (Nominal value) | 49 dB |
| Protection | Restraint burnout protection (Current blocking function) Power supply lead wire reverse polarity protection |
| Ambient temperature | Operating: -20 to 70 ℃ (with no icing) Storage: -30 to 70 ℃ (with no icing) |
| Ambient humidity | Operating: 20 to 85 % |
| Insulation class | Class E (UL class A) |
| Insulation registance | Between lead wire conductor and frame: 10 MΩ min. (at 500 VDC) |
| Material | Frame: PBT/ABS alloy (UL94V-0) Blades: PPHOX (UL94V-1) |
| Bearings | Ball bearing |
| Attachment | Finger guard x 1, M4 screws, Nut Set |
| Weight | Approx. 330 g |
As of August 8, 2024
As of August 8, 2024

As of August 8, 2024
As of August 8, 2024

As of August 8, 2024