AC Free Input Axial Fans
Image
| Motor type |
Brushless DC motor |
|---|---|
| Rotation speed |
Low speed |
| Size |
92 x 92 x t38 mm |
| Rated voltage |
100 to 240 VAC |
| Max. flow rate (Nominal value) |
1.18 m3/min |
| Bearings |
Ball bearing |
As of August 8, 2024
| Motor type | Brushless DC motor |
|---|---|
| Rotation speed | Low speed |
| Size | 92 x 92 x t38 mm |
| Rated voltage | 100 to 240 VAC |
| Permitted voltage fluctuation range | 90 to 264 V |
| Rated current (Nominal value) | 0.06 A |
| Rated input (Nominal value) | 3.0 W |
| Rated rotational speed (Nominal value) | 3100 r/min |
| Max. flow rate (Nominal value) | 1.18 m3/min |
| Max. static pressure (Nominal value) | 56 Pa |
| Noise (Nominal value) | 33 dB |
| Protection | Restraint burnout protection (Current blocking function) |
| Ambient temperature | Operating: -20 to 75 ℃ (with no icing) Storage: -30 to 75 ℃ (with no icing) |
| Ambient humidity | Operating: 20 to 85 % |
| Insulation class | Class E (UL class A) |
| Insulation registance | Between lead wire conductor and frame: 10 MΩ min. (at 500 VDC) |
| Material | Frame: PBT/PC alloy (UL94V-0) Blades: PBT/PC alloy (UL94V-0) |
| Bearings | Ball bearing |
| Attachment | Finger guard x 2, M4 Screw (55 mm), Nut Set, Plug cord (1 m) |
| Weight | Approx. 250 g |
As of August 8, 2024
As of August 8, 2024

As of August 8, 2024
As of August 8, 2024

As of August 8, 2024