Page top

S8V-NFS206

Noise Filter (Single-phase 250 V 3 A / 6 A Type)

Image

Noise Filter, Rated voltage 250 VAC/VDC, Rated current 6 A

Rated voltage 250 VAC 50/60 Hz, 250 VDC
Rated current 6 A

Item list of S8V-NF

  • Specifications
InsulationDielectric strengthBetween line and ground: 2.5 kVAC for 1 min, Cut-off current: 10 mA
Insulation resistance100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Altitude3000 m max.
Ambient temperature (Operating)-40 to 85 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)90 %RH max.
ConstructionDegree of protectionIP20, EN/IEC 60529
Weight (Main)Approx. 140 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

Series

Noise Filter (Single-phase 250 V 3 A / 6 A Type)

S8V-NF