Page top

A3UL-TMW-3A2C-M

Plateau Head Pushbutton Switch

Image

Plateau Head Pushbutton Switch, Lighted, Flange color: Metallic, Pushbutton: White (Transparent), 24 VDC, DPDT, IP40

Type Plateau Head Pushbutton Switch
Operating portion Round type
White (Transparent)
Lighted method Lighted (LED)
Terminal Connector

Item list of A3U

  • Ratings
TypePlateau Head Pushbutton Switch
Lighted/Non-lightedLighted
Operating portionShape of operating portionRound type
Color of operating portionWhite
Transparency/OpacityTransparent
Minimum applicable load1 mA at 5 VDC
LampMethod of lamp unitLED
Rated voltage24 VDC
Operating voltage24 VDC±5%
Rated current15 mA
Contact ratingContact formDPDT
Ratings (DC)Resistive load: 0.1 A at 30 VDC
Ratings explanationConditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min
Terminal specificationsConnector
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 500 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 500 VAC 50/60 Hz 1 min
Between each terminaland ground: 1500 VAC 50/60 Hz 1 min
Between all LED terminals and all the other terminals: 500 VAC 50/60 Hz 1 min
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceMalfunction: 300 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -20 to 55 ℃ (with no freezing or condensation)
Storage: -40 to 70 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Storage: 35 to 85 %
Degree of protectionIP40
Classification of protection against electric shockClass II
Pollution degree3 (EN60947-5-1)
WeightApprox. 30 g
Operating characteristics
Operating Force (OF)4.5 N max.
Pre-Travel (PT)3.3 mm max.
Total Travel (TT)3.7 mm max.
  • Dimensions

Series

Plateau Head Pushbutton Switch

A3U