Plateau Head Pushbutton Switch
Image
| Type |
Plateau Head Pushbutton Switch |
|---|---|
| Operating portion |
Round type Black (Transparent) |
| Lighted method |
Non-lighted |
| Terminal |
Connector |
As of July 25, 2024
| Type | Plateau Head Pushbutton Switch | |
|---|---|---|
| Lighted/Non-lighted | Non-lighted | |
| Operating portion | Shape of operating portion | Round type | Color of operating portion | Black | Transparency/Opacity | Transparent |
| Minimum applicable load | 1 mA at 5 VDC | |
| Contact rating | Contact form | DPDT | Ratings (DC) | Resistive load: 0.1 A at 30 VDC | Ratings explanation | Conditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min |
| Terminal specifications | Connector | |
| Permissible operating frequency | Electrical: Max. 30 operations / 1 minute Mechanical: Max. 60 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 500 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 500 VAC 50/60 Hz 1 min Between each terminaland ground: 1500 VAC 50/60 Hz 1 min | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Malfunction: 300 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -20 to 70 ℃ (with no freezing or condensation) Storage: -40 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % Storage: 35 to 85 % | |
| Degree of protection | IP40 | |
| Classification of protection against electric shock | Class II | |
| Pollution degree | 3 (EN60947-5-1) | |
| Weight | Approx. 30 g | |
| Operating Force (OF) | 4.5 N max. |
|---|---|
| Pre-Travel (PT) | 3.3 mm max. |
| Total Travel (TT) | 3.7 mm max. |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024