Plateau Head Indicator
Image
| Type |
Plateau Head Indicator |
|---|---|
| Color of lamp unit |
Round type Green |
| Lighted method |
LED |
| Terminal |
Connector |
As of May 21, 2026
| Type | Plateau Head Indicator | |
|---|---|---|
| Operating portion | Shape of lamp unit | Round type | Color of lamp unit | Green | Transparency/Opacity | Transparent |
| Lamp | Method of lamp unit | LED | Rated voltage | 24 VDC | Operating voltage | 24 VDC±5% | Rated current | 15 mA |
| Terminal specifications | Connector | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Malfunction: 300 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ | |
| Ambient humidity range | Operating: 35 to 85 % Storage: 35 to 85 % | |
| Degree of protection | IP65 oil-resistant type | |
| Weight | Approx. 30 g | |
As of May 21, 2026
As of May 21, 2026

As of May 21, 2026