Page top

M3U-TMG-1C

Plateau Head Indicator

Image

Plateau Head Indicator, Green, 5 VDC, IP40, Flange color: Metal

Type Plateau Head Indicator
Color of lamp unit Round type
Green
Lighted method LED
Terminal Connector

Item list of M3U

  • Ratings
TypePlateau Head Indicator
Operating portionShape of lamp unitRound type
Color of lamp unitGreen
Transparency/OpacityTransparent
LampMethod of lamp unitLED
Rated voltage5 VDC
Operating voltage5 VDC ±5%
Rated current15 mA
Terminal specificationsConnector
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceMalfunction: 300 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -20 to 55 ℃
Storage: -40 to 70 ℃
Ambient humidity rangeOperating: 35 to 85 %
Storage: 35 to 85 %
Degree of protectionIP40
WeightApprox. 30 g
  • Dimensions

Series

Plateau Head Indicator

M3U