Page top

M3U-TMR-3C-5

Plateau Head Indicator

Image

Plateau Head Indicator, Red, 24 VDC, IP65 (oil-resistant type), Flange color: Metal

Type Plateau Head Indicator
Color of lamp unit Round type
Red
Lighted method LED
Terminal Connector

Item list of M3U

  • Ratings
TypePlateau Head Indicator
Operating portionShape of lamp unitRound type
Color of lamp unitRed
Transparency/OpacityTransparent
LampMethod of lamp unitLED
Rated voltage24 VDC
Operating voltage24 VDC±5%
Rated current15 mA
Terminal specificationsConnector
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceMalfunction: 300 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -20 to 55 ℃
Storage: -40 to 70 ℃
Ambient humidity rangeOperating: 35 to 85 %
Storage: 35 to 85 %
Degree of protectionIP65 oil-resistant type
WeightApprox. 30 g
  • Dimensions

Series

Plateau Head Indicator

M3U