Plateau Head Indicator
Image
Type |
Plateau Head Indicator |
---|---|
Color of lamp unit |
Round type White |
Lighted method |
LED |
Terminal |
Connector |
As of July 25, 2024
Type | Plateau Head Indicator | |
---|---|---|
Operating portion | Shape of lamp unit | Round type | Color of lamp unit | White | Transparency/Opacity | Transparent |
Lamp | Method of lamp unit | LED | Rated voltage | 12 VDC | Operating voltage | 12 VDC ±5% | Rated current | 15 mA |
Terminal specifications | Connector | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Malfunction: 300 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ | |
Ambient humidity range | Operating: 35 to 85 % Storage: 35 to 85 % | |
Degree of protection | IP65 oil-resistant type | |
Weight | Approx. 30 g |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024