Smart Proximity Sensor
Image
| Sensing head size |
14 mm x 4.8 mm x 30 mm |
|---|---|
| Type |
Flat Model Sensor Head, Shielded |
| Sensing distance |
5 mm |
As of August 8, 2024
| Sensing head size | 14 mm x 4.8 mm x 30 mm |
|---|---|
| Type | Flat Model Sensor Head, Shielded |
| Sensing distance | 5 mm |
| Differential distance | Variable |
| Repetition precision | 2 µm |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 15 x 15 x 3 mm |
| Ambient temperature (Operating) | -10 to 60 ℃ |
| Ambient temperature (Storage) | -20 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Temperature characteristic | Sensor Head: 0.04 %/℃ Except for Sensor Head: 0.08 %/℃ |
| Insulation resistance | 50 MΩ min. at 500 VDC |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Connector type (3.6 m) |
| Weight | Package: Approx. 120 g |
| Material | Sensor Head: Zinc Sensing surface: Heat-resistant ABS resin Pre-amplifier: PES |
| Accessories | Instruction manual |
As of August 8, 2024